For my CSA/ESA/PSA Series Spectrum Analyzer, how do I perform a marker peak search and return the marker peak value using Visual Basic 6?
Disclaimer:
You have a royalty-free right to use, modify, reproduce and distribute the Sample Application Files (and/or any modified version) in any way you find useful, provided that you agree that Keysight Technologies has no warranty, obligations or liability for any Sample Application Files.
Description:
The example program Marker_Peak.bas, is writtten for the CSA, ESA, and PSA Series Spectrum Analyzers. It queries the IDN string from the instrument and then sets up the center frequency and span, takes a sweep, does a marker peak search then returns the marker peak value.
Instrument Requirements:
CSA, ESA or PSA Series Spectrum Analyzer
Languages Supported:
Visual Basic® 6
Additional Requirements:
None
Revision Date:
July 2006
Download Instructions:
Download the .bas file below.
Procedure:
Compile the program using Visual Basic 6. Modify the VISA device name to reflect your analyzer's IP address. Connect the instrument to your local area network or LAN hub connected to your PC and execute program.