Können wir Ihnen behilflich sein?
E4980A Precision LCR Meter, 20 Hz to 2 MHz
The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements.
E4980A Precision LCR Meter Highlights
Frequency
- 20 Hz to 2 MHz, with 4-digit resolution in any range; see the E4980AL Precision LCR Meter for lower price with 300 k / 500 k / 1 MHz frequencies
Basic accuracy
- 0.05% basic accuracy with superior measurement repeatability at low and high impedance
DC bias
- DC Bias Enhancement (Option 001)
- Rdc measurements (Option 200)
More features
- 20 Vrms test signal (Option 001)
- High-speed measurements: 5.6 ms
- 201 points list sweep
- Versatile PC connectivity (LAN, USB and GPIB)
The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980A is the ultimate tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980A with the N1500A-005/006 materials measurement suite simplifes the measurement process from fixture setup to report generation.
Key Specifications
Standard Configurations
Frequency
- 20 Hz to 2 MHz, with 4-digit resolution in any range
Basic accuracy
- 0.05% basic accuracy with superior measurement repeatability at low and high impedance
DC bias
- Built-in 40V DC bias (Option 001)
- Rdc measurements (Option 200)
More features
- 20 Vrms test signal (Option 001)
- High-speed measurements: 5.6 ms
- 201 points list sweep
- Versatile PC connectivity (LAN, USB, and GPIB)
Interested in an E4980A?
Extend the capabilities for your Precision LCR Meter, 20 Hz to 2 MHz
Get Started With the E4980A Precision LCR Meter
Featured Resources for E4980A Precision LCR Meter, 20 Hz to 2 MHz
Related Products
Want help or have questions?