Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
HeatWave Product Structure
HeatWave Electro-Thermal Analysis Software is available in two configurations; the preferred configuration depends on the type of analysis needed (steady-state versus transient thermal analyses) and the complexity of the design to be modeled (number of devices, e.g., transistors, that are to be modeled as power sources).
Model # | Product Name | Description | Steady-State Thermal | High-Capacity Transient Thermal | # Heat / Power Sources |
---|---|---|---|---|---|
W2590ET | HeatWave Electro-Thermal Simulator | The HeatWave Electro-Thermal Simulator includes both transient and steady-state thermal solvers that work with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The high-capacity transient solver enables temperature versus time analysis. | Yes | Yes | Unlimited |
W2591ET | HeatWave Steady-State Analog Electro-Thermal Simulator | The HeatWave Steady-State Analog Electro-Thermal Simulator includes a steady-state thermal solver that works with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The steady-state thermal solver allows for transient circuit simulations, and produces average temperature results. The number of devices that can be modeled as power sources is limited to 50,000 in this configuration. | Yes | No | 50,000 |
Note: Model numbers with the ET extension reflect a time-based license option.
Return to HeatWave Electro-Thermal Analysis Software.
Erkunden
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback