Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Choose a country or area to see content specific to your location
Aktivieren Sie Browser-Cookies, damit Sie die Funktionen der Webseite optimal nutzen können.
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
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Probes and Probe Accessories
- W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope
W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope
Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
HIGHLIGHTS
- Provides an electrically and mechanically non-intrusive connection to all signals (address, command, control and 16 bits of data) between a U4154A or 16900 Series logic analysis system and DDR3 DRAMs.
- Provides access to representative signals for scope measurement of compliance to JEDEC specification.
- Provides observation of data traffic on industry-standard DDR3 DIMMs
- Works with all solder finishes. Designed to tolerate lead-free soldering temperature profiles.
- Requires E5845A ZIF probe to connect W3631A DDR3 BGA probe to the logic analyzer cable.
- For more details please contact your local Keysight Technologies, Inc. sales representative
The W3631A DDR3 BGA probe allows you to get complete signal access to the DDR3 signals critical to your debug and validation effort through a logic analyzer. The probe works in existing designs and eliminates the need for up front planning or re-design. The probe connects directly to the balls of the DRAM, enabling you to operate at full speed and acquire high-speed DDR3 signals without impacting the performance of your logic design.
Interested in a W3631A?
Featured Resources for W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback