What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MBP 2012.07 Product Release
Highlights
New and updated features in Model Builder Program (MBP) 2012.07
- New license module
- Default Java version upgrade
- Engine improvements
- Revised and improved user guide
- Built-in data converter for MOSFET .mdm files
- Other improvements
Description
The MBP 2012.07 software release includes the following improvements and enhancements.
New License Module
- Changed FlexNet licensing software to be consistent with other Keysight EEsof EDA products
(FlexNet version 11.9.1.2 with the agileesofd vendor daemon in this release) - Updated license features
Upgraded Default Java Version
Upgraded the JDK version to jdk1.6.0_33 with:
- Improved compatibility with Windows 7
- Improved stability of runtime environment
- Additional utilities
Engine Improvements
The new models supported by the internal engine in MBP include:
- HiSIM2 2.6.1
- HiSIM_HV 2.0.0
- BSIM6 Beta7
- BSIM-CMG 106.0.0, 105.04
The full model support list by the internal engine is shown as below:
Model | Version |
---|---|
HiSIM2 | 2.6.1, 2.6, 2.51, 2.50, 2.43, 2.41, 2.40 |
HiSIM_HV | 2.0.0, 1.22, 1.21, 1.2, 1.1.2, 1.1, 1.02 |
PSP | 103.1.1, 103.0, 102.3.4 |
BSIM6 | Beta 7, 6, 5, 4 |
BSIM4 | 4.7, 4.6.6, 4.6.5, 4.6.4, 4.6.3, 4.6.2, 4.6.1, 4.5, 4.4, 4.3 |
BSIM3v3 | 3.3, 3.2 |
BSIMSOI | 4.4, 4.3, 4.2, 4.1, 4.0, 3.2 |
BSIM-IMG | 101 |
BSIM-CMG | 1.6.0.0, 105.04, 105.03, 105.02 |
MEXTRAM | 504.8 |
VBIC | 1.2 |
HICUM | 2.23 |
JUNCAP2 | 200.3.1 |
MOSVAR | 1.1.0 |
R2/R3 | 1 |
Verilog-A LRM | 2.3 (partial) |
Revised and Improved User Guide
- Improved document structure
- New indexing function
- Improved search capability
Built-in Data Converter for MOSFET .mdm Files
The built-in converter can convert .mdm data to .mea data which is supported by MBP. Now it only supports MOSFET DC, CV and RF data conversion.
Other Improvements
- In mismatch plot, the constants in the equation are expressed by scientific notation
- A warning window will pop up if there is one file with the same name in the targeted folder when exporting data
- MBP 2012.07 enables data tables to be exported to text files in the IMV page
- Script enhancement: IMV script can differentiate among different groups of data
- Support to convert HSPICE diode level 3 model to Spectre format.
- Improved pin and data reader option
Looking for another version? View other MBP Product Versions.