Quickly and conveniently connect 1-dB step and 10-dB step attenuators for greater dynamic range.

HIGHLIGHTS

Features

  • Provides a wide attenuation range with 1 dB steps
  • Connects any pair of Keysight 8494/95/96 attenuators in series

The Keysight 11716C quickly and conveniently connects 1 dB step and 10 dB step attenuators together to achieve greater dynamic range with 1 dB steps. The Keysight 11716C can be utilized to connect any of the two Keysight 8494/95/96 attenuators in series.

Extend the Capabilities of Your Product

Want help or have questions?