Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
ADS 2016 Update 1
Advanced Design System (ADS) 2016 Update 1 is a significant technology update for both SIPro & PIPro (new features released in ADS 2016). SIPro is a Signal Integrity focused EM simulator that delivers high-accuracy for high-complexity PCB designs, and PIPro is a suite of Power Integrity focused EM simulators for the analysis of Power Delivery Networks. Together SIPro, PIPro and the broader set of ADS schematic, channel and transient simulators, provide a singular cohesive workflow for SI and PI design tasks. You can download ADS 2016 Update 1 from the table below.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux 64-bit | ads_2016_01_update1_linux.zip | Download | 1,027,604,480 bytes (980 MB) |
Windows 64-bit | ads_2016_01_update1_win.zip | Download | 439,353,344 bytes (419 MB) |
Note: ADS 2016.01 must be installed before attempting to install ADS 2016 Update 1.
ADS 2016 Update 1 Highlights
In ADS 2016 Update 1, new innovative meshing technology has been introduced for SIPro and PIPro, which will have a profound impact on user productivity. The new technology, known as Mesh Domain Optimization, will provide the benefits of cookie-cutting a design (reducing simulation time and lowering memory requirements), while avoiding the repetitive and error-prone process of manually cookie-cutting a PCB layout prior to EM simulation. The mesh technology intelligently reduces the problem size to solve, without sacrificing accuracy. The productivity improvements are realized, by enabling users to work on a full PCB layout, queuing up multiple simulations of different buses on the same board; empowering the user to now analyze many more digital channels in the same amount of time, with less engineering time expended on setup.
SIPro | PIPro
- New Mesh Domain Optimization (MDO) technology for SIPro | PIPro
- Comparing ADS 2016 shipping release to Update 1: Typically 5x-20x improvement in simulation time for SIPro, comparing full board simulations with and without MDO enabled. Typically 2x reduction in memory used for PI-AC analysis and more than 2x reduction in simulation time.
- Continual accuracy improvements for SIPro
- Improved Via Modeling under default settings
- Non-functional Via pads now removed by default (reducing capacitance)
- Improved mesh robustness for both SIPro/PIPro
- Automated assignment of component part values, taken from component name.
- New ‘Performance Visualization Mode’ – improves user experience when remotely accessing SIPro | PIPro across a network.
ADS Channel Sim
- IBIS-AMI Channel simulation can now output the pulse response (Single-Bit response) for the channel, Tx+Channel, and Tx+Channel+Rx. This helps the user to understand Inter-Symbol-Interference in the channel and analyze/optimize the EQ settings that affect the responses.
Please read the Release Notes for more.
Documentation
- Release Notes (PDF, 147 KB)
- Installation Instructions (PDF, 215 KB)
Return to the ADS Software downloads page.
Learn more about Keysight Advanced Design System (ADS)
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility