What are you looking for?
N5242B PNA-X Microwave Network Analyzer
10 MHz to 26.5 GHz, 2 and 4 ports, one or two sources.
Starting from
The PNA-X vector network analyzer offers the world's most integrated and flexible microwave test platform for active device characterization.
Get the Deal of the Year on Network Analyzers
Save up to 40% on bundles for wideband active device characterization.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
Highlights
Reach for Unrivaled Excellence
The PNA-X network analyzer is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. Including two internal signal sources, S-parameter and noise receivers, pulse modulators and generators, a signal combiner, and set of switches and RF access points, the PNA-X architecture supports a broad range of linear and nonlinear measurements. Replace an entire rack of equipment with a simplified testbed using one PNA-X network analyzer to test your device under test with only a single set of connections.
- reduce test time with the widest range of single-connection measurement applications
- characterize linear and nonlinear devices using advanced error correction for unparalleled accuracy
- choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test
- accelerate insights into component behavior using a multitouch display and intuitive user interface
Get Started With the N5242B PNA-X Microwave Network Analyzer
Extend the Capabilities of Your Product
Want help or have questions?