Choose a country or area to see content specific to your location
Application Notes
The USB Type C connector is low profile and enables high speed data transport, orientation independent connection, sophisticated power management capability, high charging current capability and comes with system features that allow for broad use. Though the primary target market for the new connector is for mobile applications such as mobile phones and tablets, it can be used for desktop products as well as consumer electronics. The USB Type-C specification defines a 24 pin interface as well as silicon structure functionality in devices using it which aid discovery, power delivery configuration, and reconfiguration of the interface to use other digital transport protocols.
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, test implications engineers face when integrating the connector into their designs, as well as recommended test solutions. You will also learn practical tools and techniques to address the many test parameters and evolving standards for design and test engineers using oscilloscopes to test and characterize USB Type-C designs.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.