N4010A Upgrades (From Option 102)
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Additional Requirements | Adjustments required after installation | Installed by & Installation Time | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|
N4010A-101 | N4010AK-101 | Bluetooth | Measurement | Yes | License Key | A.01.02 | Yes (if instrument is ≥ 12 months old) | Customer - 15 min. | ||
N4010A-103 | N4010AK-103 | 2.4 GHz & 5 GHz WLAN Tx/Rx Analysis | Measurement | Yes | License Key | A.02.00.25 |
The license key for option 102 must be removed, and the instrument power-cycled, before installing the 103 license key. N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
Yes (if instrument is ≥ 12 months old) | Customer - 15 min. | Removal and installation instructions are provided in this FAQ. |
N4010A-104 | N4010AK-104 | Enable Fully Flexible Arbitrary Waveform Generation | Software Updates | Yes | License Key | A.01.14.11 | No | Customer - 15 min. | ||
N4010A-105 | N4010AK-105 | Bluetooth EDR Tx/Rx | Measurement | Yes | License Key | A.02.00.25 | Option 101 must be present. | Yes (if instrument is ≥ 12 months old) | Customer - 15 min. | |
N4010A-106 | N4010AK-106 | Bluetooth EDR Tx Only | Measurement | Yes | License Key | A.02.00.25 | Option 101 must be present. | No | Customer - 15 min. | |
N4010A-107 | N4010AK-BT2 | Bluetooth EDR Link Plus Measurements | Internal Hardware Upgrades, Measurement | No | Hardware, License Key | A.05.05.01 |
Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). Option 101 must be present. |
Yes | Keysight Service Center ONLY - 6 hours, requires separate quote for installation. |
Do not order this upgrade if N4010-60012/60030 is listed on the Hardware Info screen. Refer to N4010AK-107 for a License-Only upgrade. |
N4010A-107 | N4010AK-107 | Bluetooth EDR Link Plus Measurements | Measurement | Yes | License Key | A.04.01.02 |
N4010-60012/60030 must be listed on the Hardware Info screen. Option 101 must be present. |
No | Customer - 15 min. |
Do not order this upgrade if N4010-60012/60030 is missing from the Hardware Info screen. Refer to N4010AK-BT2 for an Internal Hardware upgrade. |
N4010A-108 | N4010AK-538 | 802.11n MIMO Modulation Analysis | Internal Hardware Upgrades, Measurement | No | Hardware, License Key | A.05.05.01 |
Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
Yes | Keysight Service Center ONLY - 12 hours, requires separate quote for installation. |
Do not order this upgrade if N4010-60012/60030, N4010-60025, or N4010-61043 is listed on the Hardware Info screen. Refer to N4010AK-508/518/528 Internal Hardware upgrades, and the N4010AK-108 License-Only upgrade. |
N4010A-108 | N4010AK-528 | 802.11n MIMO Modulation Analysis | Internal Hardware Upgrades, Measurement | No | Hardware, License Key | A.05.05.01 |
Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
Yes | Keysight Service Center ONLY - 12 hours, requires separate quote for installation. |
Do not order this upgrade if N4010-60012/60030 or N4010-60025 is listed on the Hardware Info screen. Refer to the N4010AK-508 Internal Hardware upgrade, and the N4010AK-108 License-Only upgrade. |
N4010A-108 | N4010AK-518 | 802.11n MIMO Modulation Analysis | Internal Hardware Upgrades, Measurement | No | Hardware, License Key | A.05.01.01 |
Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
Yes | Keysight Service Center ONLY - 12 hours, requires separate quote for installation. |
Do not order this upgrade if N4010-60025 or N4010-61043 is listed on the Hardware Info screen. Refer to the N4010AK-508 Internal Hardware upgrade, and the N4010AK-108 License-Only upgrade. |
N4010A-108 | N4010AK-508 | 802.11n MIMO Modulation Analysis | Internal Hardware Upgrades, Measurement | No | Hardware, License Key | A.05.01.01 |
Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
Yes | Keysight Service Center ONLY - 12 hours, requires separate quote for installation. |
Do not order this upgrade if N4010-60025 is listed on the Hardware Info screen. Refer to N4010AK-108 for a License-Only upgrade. |
N4010A-108 | N4010AK-108 | 802.11n MIMO Modulation Analysis | Measurement | Yes | License Key | A.05.01.01 |
N4010-60012/60030, N4010-60025, & N4010-61043 must be listed on the Hardware Info screen. N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B. |
No | Customer - 15 min. |
Do not order this upgrade if either N4010-60012/60030, N4010-60025, or N4010-61043 is missing from the Hardware Info screen. Refer to N4010AK-508/518/528/538 for Internal Hardware upgrades. |
N4010A-109 | N4010AK-109 | Bluetooth Low Energy Tx/Rx | Measurement | Yes | License Key | A.05.05.01 | Option 101 must be present. | Yes (if instrument is ≥ 12 months old) | Customer - 15 min. | |
N4010A-110 | N4010AK-110 | I/O Connectivity | Measurement | Yes | License Key | A.01.02 | No | Customer - 15 min. | This can be enabled for FREE by upgrading the instrument firmware to A.04.01.02 (or newer). | |
N4010A-111 | N4010AK-111 | Bluetooth Audio | Measurement | Yes | License Key | A.01.15.05 | Option 101 must be present. | No | Customer - 15 min. | Option 111 has been superseded by option 113. |
N4010A-112 | N4010AK-112 | Bluetooth Headset Profile | Measurement | Yes | License Key | A.03.02.05 | Option 111 or 113 must be present. | No | Customer - 15 min. | |
N4010A-113 | N4010AK-113 | Bluetooth Audio Generation & Analysis | Measurement | Yes | License Key | A.04.01.02 | Option 101 must be present. | No | Customer - 15 min. | Option 113 includes option 111 functionality. |
N4010A-204 | N4010AK-204 | N4010A Signal Studio License | Software Updates | Yes | License Key | A.01.14.11 | Option 104 must be present. | No | Customer - 15 min. |
Bluetooth and the Bluetooth logos are trademarks owned by the Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, a company dedicated to enabling the development of Bluetooth technology and Bluetooth communication.