Here's the page we think you wanted.
See search results instead:
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
- Home
- Products and Services
- ...
- Bench Power Supplies
- U8030 Series Triple Output Power Supply
- U8031A Triple-Output DC Power Supply, 30 V / 6 A (2x) and 5 V / 3 A; 375 W
U8031A Triple-Output DC Power Supply, 30 V / 6 A (2x) and 5 V / 3 A; 375 W
Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The U8031A is a manual triple-output power supply with excellent load regulation and a sequencing function for semi-automated testing.
HIGHLIGHTS
Excellent output noise and load regulation
- load and line regulation (CV: < 0.01% + 2 mV; CC: < 0.02% + 2 mA)
- transient response < 50 µsec
- output noise ≤ 1 mVrms and ≤ 1 mArms
Simple interface with convenient features
- fully integrated OVP and OCP
- dual display of both voltage and current
- auto-tracking between output 1 and output 2
- multiple channels that can be individually or simultaneously controlled
Variable DC Power Supply with Triple Outputs
The U8031A is a variable DC power supply with a total output of 375 W. It is well-suited for the design and manufacturing of electronic devices. The U8030 Series power supplies feature an output sequencing capability for semiautomated tests. These power supplies allow you to generate output sequences with minimal programming skills. They feature excellent load regulation and clean output noise for continued stability.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility