- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Help File - User Manual for E5063A ENA Network Analyzer (Operation and Programming)
- The E5063A help system provides easy access to information related to the use of E5063A ENA Network Analyzer. It is available in the following three formats:
Format | Description | Note |
---|---|---|
Web Help | Browser based help system accessible through Internet | The contents are same as the HTML help. |
HTML Help (.chm) | Embedded help (C:\Program Files (x86)\Keysight\E5063\Help\E5063A_Help.chm) | This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5063A. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download. |
Printable PDF | Use this version to print out a hardcopy of the help contents. See below for download. |
Localized Help
The Localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5063A firmware releases are not provided.
Language | Firmware Rev. | Format | Note |
---|---|---|---|
Simplified Chinese | A.01.1x | HTML Help Package | Download and extract the zip file. Copy and execute E5063_help_CHS.msi on the E5063A. Follow the instruction of the installer. Press System > Misc Setup > Language > Help. |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility