Here's the page we think you wanted.
See search results instead:
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
- Home
- Products and Services
- Accessories
- Switches
- N1810TL Coaxial Switch, DC up to 67 GHz, SPDT
N1810TL Coaxial Switch, DC up to 67 GHz, SPDT
Ideal for applications where port matching is required, with terminated 50 Ω unused port
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Type
- Terminated single pole double throw EM switch
- Operating frequency from DC to 4, 20, 26.5, 40, 50 or 67 GHz
- Female SMA connectors
- Built-in current interrupt
Superior RF Performance
- Superior isolation: > 120 dB at 4 GHz and 70 dB at 26.5 GHz
- Low SWR: < 1.10 at 4 GHz and 1.60 at 26.5 GHz
- Low insertion loss: < 0.27 dB at 4 GHz and 0.80 dB at 26.5 GHz
Excellent RF repeatability & long life span
- Excellent insertion loss repeatability: 0.03 dB to 1 million cycles and 0.1 dB to 2 million cycles
- Long operating life of 2 million cycles
Features
- Coil voltage levels 5 V, 15 V or 24 V
- D-subminiature 9-pin connectors or solder lug terminals
- Standard or TTL/5 V CMOS compatible drive
- Optional position indicators
The Keysight N1810TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Interested in a N1810TL?
Featured Resources for N1810TL Coaxial Switch, DC up to 26.5 GHz, SPDT
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility