What are you looking for?
N6700 Series Modular System Power Supplies
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Claim Reward When You Purchase a Power Product
Choose an exclusive free gift to complement your purchase of a power product for a limited time.
For ATE Systems, Size and Flexibility Matter
Automated test equipment (ATE) systems often require more than one power source. The Keysight N6700 Series of modular system power supplies provide up to four outputs per mainframe. An independent module is a source for each output, enabling the customization of voltage, current, and performance. Mix and match up to four direct current (DC) power supplies and electronic loads in a compact 1U mainframe.
- Select from 400, 600, or 1200 W mainframes.
- Higher performance modules deliver low noise, high accuracy and fast programming speeds that are up to 10 to 50 times faster than other programmable power supplies.
- Precision modules provide precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current.
- Source Measurement Modules (SMU) modules offer two or four quadrant support and can measure currents accurately down to microampere and nanoampere.
- Electronic load modules offer highly accurate measurement systems and digitizing capabilities.
- Basic performance modules provide good value for general-purpose testing.
Key Specifications
Number of Outputs
Up to 4
Total Power
400 to 1200 W
Ripple and Noise
< 350 µVrms
Accuracy
0.025% +1.8 mV
Modern Connectivity
USB, LAN, and GPIB
Want to see more specifications?
Find the Model That's Right for You
Get Hands-On Learning
In the N6700 DC power supply hands-on video series, you will learn how to install modules, best practices for rack mounting the unit, how to program the N6700 using Keysight's free command expert tool, tips to protect your DUT, and how to select the right modules for your application.
Boost ATE Power Supply Throughput
This white paper will guide you on how to increase throughput to reduce costs. Increased throughput comes from faster programming and command processing times, parallel device testing, built-in output sequencing, and arbitrary waveform capabilities with fast transient response times. Faster testing speeds will enable more rigorous testing of devices, decreasing false positive and negative rates.
PathWave BenchVue Power Supply Software
Provides easy control of your power supplies to set parameters and visualize I/V data on a trend chart.
- Track and record your power supply output to understand the impact of the power draw for specific events.
- Connect and control your power supplies through the cloud.
- Export data to popular tools, such as MATLAB, Microsoft Excel, or Word for further analysis.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Additional Resources
Extend the Capabilities of Your N6700 Series Modular System Power Supplies
Want help or have questions?