Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Amplifier DesignGuide
The Amplifier DesignGuide includes an extensive set of preconfigured simulation set-ups that are useful in efficient power amplifier and small-signal amplifier design. These setups save time by automatically configuring ADS to run the most common and critical measurements for these types of circuits. The DesignGuide contains more than 70 pre-defined simulations, complete with the corresponding display setups. The broad collection of simulation setups and interactive data displays enable the user to quickly and easily determine the best design for a particular application. The time saved in simulator configuration can be applied to additional testing, providing greater insight into the circuit behavior and increased confidence in your design's ultimate success.
Numerous test set-ups are available to assist in evaluating how a device's performance depends on the bias point, and to analyze critical specifications including stability, gain, and noise. Load and source pull simulations are available to help determine optimal load and source impedances for best PAE, output power, and IMD performance. Beyond that, a full suite of statistical tools is also included, enabling both linear and non-linear analysis of design yield and component sensitivity. The Amplifier DesignGuide simplifies and accelerates the task of designing high yield circuits that meet the most demanding specifications.
Numerous nonlinear performance test set-ups and simple, lumped element impedance synthesis set-ups are also included.
Amplifier DesignGuide includes the following simulations and corresponding displays.
- Over 70 Pre-defined Simulations
- Performance Specifications
- Advanced Simulation
The Amplifier DesignGuide is integrated into the ADS Harmonic Balance Element.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility