What are you looking for?
N9030B PXA Signal Analyzer, 2 Hz to 50 GHz
Accelerate innovation in your most demanding applications
Starting from
Get the Deal of the Year on Signal Analyzers
Save 50% on all eligible bandwidth and performance options for a limited time.
Already own a performance signal analyzer?
Trade in your current signal analyzer or a competitor's model and get a credit of up to 40% toward a new N9032B PXA.
Highlights
Benchmark Performance in Signal Analysis
PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities or add real-time spectrum analysis capabilities with an upgradeable option.
- Analyze more with a wide frequency range of 2 Hz to 50 GHz with up to 510 MHz analysis bandwidth
- See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
- Extend the frequency up to 110 GHz with Keysight smart mixers
- Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
- Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
- Meet stringent data security requirements with a removable solid-state drive and other optional features
The Custom Power Behind Our Instruments
Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight semiconductors in the PXA Signal Analyzer enable significant improvement in sweep speed and measurement accuracy resulting in the best DANL in the industry.
Quickly Find and Measure Dynamic Signals
PXA signal analyzers enable you to quickly find and measure signals of interest in complex and dynamic environments. This is especially important in radar, electronic warfare, or signal intelligence systems. Using the real-time spectrum analysis mode, you can trigger signals with a mask and even view signals in the time domain. Quickly link cause and effect with our PXA signal analyzers.
Key Specifications
X-Series Applications — Simplify Complex Measurements and Deliver Repeatable Results
Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable PathWave X-Series measurement applications.
- Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements, including LTE and WLAN
- Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
- Leverage built-in measurement expertise to quickly understand signals and device performance
- Share applications across multiple instruments with available transportable licenses
Millimeter-Wave: Details Matter for Successful Measurements
Measurements at millimeter-wave frequencies require extra care. Decisions that impact measurements at lower frequencies can lead to connection loss or compromises in accuracy and repeatability at higher frequencies. Pay close attention to the details of your components for successful millimeter-wave measurements.
Standard Configurations
- Starting configuration for real-time spectrum analysis on a high-performance signal analyzer
- Ideal for capturing intermittent and elusive signals
- 85 MHz real-time and analysis bandwidth frequency mask trigger as short as 17.3 micro second
- Easily configured or upgraded with additional features, capabilities, and applications for all other “must-have” traditional signal analysis
- High-performance millimeter range signal analyzer
- Also available in coaxial input up to 50 GHz and to 1 THz with external mixing
- Ideal for ultra wideband signal analysis up to 510 MHz
- Enhanced phase noise performance with DDS LO
- Easily configured or upgraded with additional features, capabilities, and parametric test applications
Interested in a N9030B?
Extend the Capabilities
PXA Signal Analyzer Featured Resources
Want help or have questions?