Order these upgrades to enhance your current 33500B Series waveform generator as your needs change.

View all 33500B Series waveform generator models 

Upgrade

Description

Applicable Models Order as Upgrade Contents Adjustments Required Additional Requirements Installed by, Estimated Installation Time
335BW1U 30 MHz Bandwidth Upgrade for 1-Channel Models 335BW1U increases the bandwidth on 1-channel, 20 MHz 33500B Series waveform generators to 30 MHz. 33509B, 33511B 335BW1U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No calibration required, user verification can be done to confirm calibration to 30 MHz No Customer, 0.5 hours
335BW2U 30 MHz Bandwidth Upgrade for 2-Channel 335BW2U increases the bandwidth on 2-channel, 20 MHz 33500B Series waveform generators to 30 MHz. 33510B, 33512B 335BW2U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No calibration required, user verification can be done to confirm calibration to 30 MHz No Customer, 0.5 hours
335ARB1U Arb Upgrade for 1-Channel Models 335ARB1U adds arbitrary waveform capabilities to 1-channel, 20 & 30 MHz 33500B Series waveform generators. 33509B, 33519B 335ARB1U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
335ARB2U Arb Upgrade for 2-Channel Models 335ARB2U adds arbitrary waveform capabilities to 2-channel, 20 & 30 MHz 33500B Series waveform generators. 33510B, 33520B 335ARB2U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
335MEM1U 16 MB Memory Upgrade for 1-Channel Models 335MEM1U adds 16M samples per channel memory to the 1-channel 20 & 30 MHz 33500B Series waveform generators with arbitrary waveform capabilities for longer waveforms. 33511B, 33521B. Also available for the 33509B and 33519B with the arbitrary waveform generator upgrade (335ARB1U). 335MEM1U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No 335ARB1U arbitrary waveform capability upgrade required Customer, 0.5 hours
335MEM2U 16 MB Memory Upgrade for 2-Channel Models 335MEM2U adds 16M samples per channel memory to the 2-channel 20 & 30 MHz 33500B Series waveform generators with arbitrary waveform capabilities for longer waveforms. 33512B, 33522B. Also available for the 33510B and 33520B with the arbitrary waveform generator upgrade (335ARB2U). 335MEM2U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No 335ARB2U arbitrary waveform capability upgrade required Customer, 0.5 hours
335SECU File Security Upgrade for 1 & 2-Channel Models 335SECU enables NISPOM and file security to 1 and 2-channel 33500B Series waveform generators. 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B 335SECU Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
335IQPU IQ Baseband Signal Player Upgrade for 2-Channel Models 335IQPU adds IQ baseband signal player to 2-channel 33500B Series waveform generators with arbitrary waveform capabilities. Includes amplitude gain and delta offset adjustments and channel-to-channel skew adjustment. 33512B, 33522B. Also available for the 33510B and 33520B with the arbitrary waveform generator upgrade (335ARB2U). 335IQPU Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No 335ARB2U arbitrary waveform capability upgrade required for the 33510B and 33520B Customer, 0.5 hours

33500U-OCX High-Stability Timebase Upgrade for 1 & 2-Channel Models

 

33500U-OCX adds high-stability timebase to 1 and 2-channel 33500B Series waveform generators with arbitrary waveform capabilities and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year. 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B 33500U-OCX Hardware None by customer Return to Keysight for upgrade and calibration Keysight, to be determined upon receipt