Brochures
The 16800 Series portable logic analyzers offer advanced measurements for your digital applications—at a price that will it your budget.
Keysight Technologies, Inc. 16800 Series portable logic analyzers offer the performance, applications, and usability your digital development team needs to quickly debug, validate, and optimize your digital system.
Logic analysis for tracking real-time system operation
Accurately measure precise timing relationships over longer periods of time with 64 K deep, 4 GHz (250 ps) timing zoom. Find anomalies separated in time with memory depths upgradeable to 32 M. You get it all at a price that fits your budget.
Pattern generation for functional verification
Drive down risk early in product development by replacing missing circuits or boards with digital stimulus. Verify operation across a variety of test conditions with normal or faulty digital patterns at full speed or by stepping through individual states. A logic analyzer with an integrated pattern generator lets you control and monitor real-time system operation.
Accurate measurements start with reliable probing
Keysight offers a wide variety of probing accessories that support your general-purpose and application-specific measurement needs. Keysight consistently delivers the leading edge in probing hardware and techniques to give designers like you access to the very signals that hold the key to your system’s problems.
View Scope for tracking down problems across the analog and digital portions of your design
Easily make time-correlated measurements and maintain marker tracking between your 16800 Series logic analyzer and Keysight 6000 Series or Keysight Infiniium 8000, 54800, DSO80000 Series oscilloscopes with standard View Scope software. A simple physical LAN and BNC connection has you quickly validating signal integrity and timing relationships between analog and digital signals. Import scope waveforms into a single, integrated logic analyzer waveform display for easy viewing and analysis.
Keysight 16800 Series portable logic analyzers deliver performance, applications, and usability
15-inch color display, a viewing area more than twice as large as other logic analyzers in its class, allows you to see more data. Viewing relationships between large numbers of signals and buses helps you identify a problem sooner.
View Scope lets you quickly validate signal integrity and timing relationships between analog and digital domains by seamlessly integrating your scope and logic analyzer waveforms into a single display.
Up to 32 M deep memory for identifying the root cause of a problem and symptom that are widely separated in time
Built-in 48-channel pattern generator (16821A, 16822A and 16823A) provides stimulus and response in a single instrument
34, 68, 102, 136 and 204 channel logic analyzer configurations offer flexibility for any application or budget
General-purpose knob lets you quickly adjust your viewing and measurement parameters. Select a modifiable variable, then turn the knob to quickly step through values for the variable.
Available touch screen gives you direct access to all logic analyzer functionality so you can stay focused on your measurement. “Touch Off” key disables the touch screen and allows you to point out anomalies to a colleague without altering the display settings.
Six 2.0 USB ports, two in front, four in the rear, let you “hot connect”a mouse, keyboard or USB storage drives.
Unprecedented insight into your design with multiple views and analysis tools
Keysight and our partners provide an extensive range of FPGA, bus, processor and analysis tools to accelerate the debugging process for your specific application. The navigation, data views and analysis features provide instant insights into your system’s operation so that you spend your time solving problems, not finding them. Only Keysight can provide you with such an extensive breadth of insight and measurement coverage in a logic analyzer.
FPGA
Gain visibility into your FPGA’s internal activity and get “x-ray vision” into your design. You can automate setup with custom signal names, and measure new groups of signals in seconds – without stopping your FPGA, changing your design, or impacting the timing.
Digital VSA
Perform in-depth time, frequency, and modulation domain analysis on your digital baseband and IF signals. Keysight’s 89600 Vector Signal Analysis software provides flexible tools for making quality RF and modulation measurements on digital communication signals.
Eye Scan
Identify problem signals quickly by viewing eye diagrams across all buses and signals simultaneously.
Like what you see but you want more flexibility?
Additional Considerations
Touch screen: <Model number>-103
Extend the life of your equipment:
Upgrade your 16800 Series logic analyzer by “turning on” additional memory depth and state speed when you need more. Purchase the capability you need now, then upgrade as your needs evolve.
Probes are ordered separately:
Please specify probes when ordering to ensure the correct connection between your logic analyzer, pattern generator, and device under test. See the 16800 Series data sheet (5989- 5063EN) for an extensive list of pattern generator clock and data pods. Order any combination and quantity of the following probes for the logic analyzer:
General purpose flying lead probe
Connector probes
Connectorless probes
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.