Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M8196A 92 GSa/s Arbitrary Waveform Generator
High speed arbitrary wave generator with up to 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module — simultaneously
Starting from
Highlights
Functionality
- provides a combination of high speed, high bandwidth, and high channel density
- high channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)
- built-in frequency and phase response calibration for clean output signals
- external clock in and out
Performance
- sample rate up to 92 GSa/s, 8-bit vertical resolution
- 32 GHz analog bandwidth
- amplitude up to 1 Vpp (single-ended), 2 Vpp (differential), voltage window -1.0 to +2.5 V
- supporting signals up to 64 GBaud and beyond
- 512 kSa of waveform memory per channel
- ultra-low intrinsic jitter
- transition times < 9 picoseconds (20% to 80%) with frequency response compensation
- multi-functions with M8070A system software for M8000 Series BER test solutions
- 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module simultaneously
Key Applications
200G, 400G and 1 terabit applications demand a new class of generator that simultaneously provides high speed, precision, and flexibility.
- Optical communications (LR4, CFP2-ACO, Coherent, etc.) — 4 synchronized channels allow deterministic emulation and pre-distortion of 2 independent I/Q baseband signals up to 64 GBaud
- Receiver stress test — particularly for multi-level, multi-channel interfaces (NRZ, PAM4, PAM8, DMT, etc.) up to 64 GBaud
- Quantum physics and advanced research — generate any mathematically-defined arbitrary waveforms, ultra-short yet precise pulses, and extremely wideband chirps
- Random interference (RI) and sinusoidal interference (SI) — works with M8020A and M8040A modules. Operate with M8070A BER System control software.
Key Specifications
DAC Resolution
8 bit
Bandwidth
32 GHz
Number of Channels
1 channel
2 channels
4 channels
Max Sample Rate
92 GSa/s
DAC Resolution
Bandwidth
Number of Channels
Max Sample Rate
8 bit
32 GHz
1 channel
2 channels
4 channels
92 GSa/s
View More
Amplitude:
2,000 mVpp diff max
Bandwidth:
32 GHz
DAC Resolution:
8 bit
Effective Number of Bits (ENOB):
5.4 bits
Form Factor:
1-slot AXIe
Frequency Range:
>240 MHz
Functionality:
Arbitrary Waveform Generator
Intrinsic Jitter:
130 fs
Max Memory Depth:
512 KSa
Max Sample Rate:
92 GSa/s
Number of Channels:
1 channel
2 channels
4 channels
Slots:
2 slots
Spur Free Dynamic Range:
39 dBc
Type:
High Speed AWG
Typical Rise/Fall Time:
< 9 ps
Interested in an M8196A?
Extend the Capabilities of Your M8196A Arbitrary Waveform Generator
Featured Resources
Want help or have questions?