Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 16034H SMD Array Type LCR Test Fixture
16034H SMD Array Type LCR Test Fixture
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
HIGHLIGHTS
- DUT Dimensions: (minimum applicable)0.06(L)x0.03(W)inch. (1.6(L)x0.8(W)mm)
- Measurement Instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A,4284A, 4285A, E4980A
- Frequency: DC to 3 MHz (up to 110MHz with OPEN/SHORT/LOAD Compensation)
- DC Bias: -40V to +40V
- Operating Temperature: 0 to 55degC
- Terminal Connection: BNC, 4 terminal-pair
- Dimensions(approx.): 120(W) x 50(H) x 70(D)mm
- Dimensions(approx.): 120(W) x 50(H) x 70(D)mm
The 16034H is designed for impedance evaluations of array-type SMD.The minimum SMD size that this fixture is adapted to evaluate is 1.6(L)x0.8(W)[mm]. Since the tip of the measurement electrodes are very thin and the device holder is extremely flat, the device can be shifted and the measurement electrodes can contact each of the elements of the array-type component.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility