Column Control DTX

87405C 100 MHz to 18 GHz Preamplifier

Technical Overviews

Exceptional gain (25 dB) and flatness (±1.5 dB) combined with a probe-power bias connection which eliminates the need for an additional DC power supply, makes these preamplifiers the ideal choice for spectrum analyzer or stand alone applications. 

  • 4.5 dB noise figure and 25 dB gain helps improve the dynamic range and sensitivity of your test equipment
  • High 15 dBm P1dB increases available power from network and spectrum analyzers
  • DC Bias Volt/Amp: +15 V at 140 mA (nominal); -12.6V to -15V at 3mA (nominal)
  • Rugged, portable design for ease of use in the field
  • Probe-power bias connection eliminates the need for an additional power supply

For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX