Data Sheets
The most space efficient, and affordable LXI C compliant oscilloscopes
Introduction
Four channels in only 1U space
Industry-leading performance:
The highest performance and lowest cost automated test oscilloscope in its class.
Low-profile, high-density package saves rack space
The InfiniiVision 6000L Series oscilloscopes provide up to 1-GHz bandwidth in a space-saving 1U-high 19-inch wide package so it saves your valuable rack space. The oscilloscopes have side and rear air vents (no top or bottom air vents) so other instruments can be mounted directly above or below them. Rack mount brackets and rack rails are standard with every unit.
LXI class C compliant
LAN eXtensions for Instrumentation (LXI) is the architecture for test systems that’s based on proven, widely used standards such as Ethernet. By specifying the interaction of those standards, LXI enables fast, efficient, cost-effective creation and reconfiguration of test systems. The InfiniiVision 6000L Series oscilloscopes are fully LXI class C compliant. The InfiniiVision 6000L Series oscilloscopes follow specified LAN protocols, and adhere to LXI requirements such as a built-in Web control server, IVI driver software, and more.
Easy system integration and configuration
To simplify system development, the InfiniiVision 6000L Series oscilloscopes come standard with an IVI-COM (Interchangeable Virtual Instruments) driver, and they support easy-to-use SCPI commands. The standard Keysight Technologies, Inc. I/O Library Suite makes it easy to configure and integrate instruments into your system – even if your system includes instruments from other vendors.
Built-in Web control
The built-in Web server provides remote access and control of the instrument via a standard Java-enabled Web browser on your computer. You can communicate with the scope over the scope’s built-in LAN interface. Using the Web browser you can set up measurements, monitor waveforms, capture screen images and operate the scope remotely. Through the remote front panel you have access to the built-in help system that is available in eleven languages. Simply right click on the soft keys to see help for that function. You can also send SCPI commands over the LAN to control your scope. Wherever you are, your InfiniiVision 6000L Series scope is as close as the nearest Web browser.
Optional secure environment mode
The optional secure environment mode provides the highest level of security by ensuring that internal memory is clear of all setup and trace settings in compliance with National Industrial Security Program Operating Manual (NISPOM) Chapter 8 requirements. You can move the instrument out of a secure area with confidence. When this option is installed, it will store setups and traces to internal volatile memory only. To permanently store data, you can save it to an external memory device via the oscilloscope’s front-panel USB port.
Up to 12 bits of resolution
High resolution mode offers up to 12 bits of resolution in real-time mode, which reduces noise and increases vertical resolution. When operating at slow time base ranges, the InfiniiVision 6000L Series oscilloscopes serially filter sequential data points and map the filtered results to the display. In certain situations, user-controlled averaging can also be used to obtain greater than 8-bits of resolution.
Powerful acquisition with MegaZoom‑III deep memory
8 Mpt of MegaZoom deep memory comes standard so you can capture long, non-repeating signals, while maintaining high sample rates and good timing resolution. This lets you quickly zoom in on areas of interest. In single-channel mode with 8 Mpts of memory, the DSO6104L can capture a signal over a 2‑msec period with a sampling rate of 4‑GSa/s (0.25‑nsec period). The fast sample rate and deep memory ensure that all high-frequency signal components, up to the full bandwidth of the scope, are captured.
Mixed signal analysis option
If you work with both analog and digital circuitry, the InfiniiVision 6000L Series oscilloscope can help you see more signal activity in your designs. You can upgrade the 6000L Series oscilloscope to a 4 scope +16 logic timing channel mixed signal oscilloscope (MSO). With the MSO you can trigger on any combination of its scope and logic channels.
Easy programming transition
One of the biggest challenges in a new product’s life cycle is the transition of its test system from development to manufacturing. With LXI, the transition can be achieved much more easily and cost effectively than with cardcage-based systems.
Engineers can use the LXI class C compliant InfiniiVision 6000A Series portable oscilloscope during the R&D phase, using the display, keypad and knobs to quickly access a wealth of measurement capabilities. When your product moves to manufacturing, you can use a system-optimized 6000L Series LXI oscilloscope without a display. Because the InfiniiVision 6000A and 6000L are 100% software compatible, your manufacturing system can use the software and test routines developed in R&D without any modification, while you save cost and rack space by moving from a standard bench-top oscilloscope to a 1U high oscilloscope without a display.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.