Column Control DTX

N9020A MXA X-Series Signal Analyzer

Configuration Guides

This MXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new MXA or to add as upgrades to an existing MXA.

Included in base product

Standard options and accessories come with the PXA base model at no additional charge and do not need to be ordered. They include:

  • Spectrum analyzer measurement application
  • Dual-core, high-performance processor, 8 GB RAM, removable solid-state drive
  • Frequency reference
  • Mechanical attenuator
  • 10 MHz/25 MHz analysis bandwidth
  • Enhanced phase noise
  • Microsoft Windows 10 operating system
  • Real-time link
  • Benchtop configuration
  • Mouse
  • User guide
  • Front-panel protective cover
  • Power cord

Instrument Upgrades

Fast license-key upgrades for performance options that do not require additional hardware:

1. Place an order for the upgrade with Keysight and request to receive the option upgrade entitlement certificate and a one-time software upgrade license through email

2. Redeem the certificate through the Web by following the instructions on the certificate

3. Install the license file and latest software in the MXA

4. Begin using the new capability
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX