Column Control DTX

U1250 Series Handheld Digital Multimeters

Data Sheets

Introduction

The Keysight Technologies, Inc. U1250 Series handheld digital multimeters (DMMs) exceed your expectations by delivering powerful features and performance that meet your toughest requirements and applications. The series latest multimeters, the offering capabilities and functions you need.

Key benefits

• Superior contrast from organic LED (OLED) display

• 50,000-count dual display

• Up to 0.025% basic DCV accuracy

• True-RMS AC and AC+DC2 measurements

• K-type and J-type2 temperature measurements

• Manual and automated (interval) data logging; internally to DMM and externally to PC

• CAT III 1000 V and CAT IV 600 V safety protection

• Built-in 20-MHz frequency counter

• Built-in programmable square-wave generator

Do more with just one instrument

The basic model, U1251B, expands your capabilities beyond typical DMM measure-ments to include data logging. The U1252B starts with the same foundation, and then adds a 20-MHz frequency counter and programmable square-wave generator—so you’d be able to perform more tests conveniently with one tool. What’s more: both models come bundled with a complete set of accessories to equip you right from the start at no extra cost.

Offering the same functionality as the U1252B, the U1253B is the world’s first OLED handheld DMM. You won’t have to squint to be sure you’re reading it right: On the go or on the bench, you’ll get crystal-clear viewing indoors, even in dark, off-angle situations.

Find problems quickly

Troubleshooting can be tricky, especially when you’re dealing with elusive problems. With the U1250 Series’data logging capability, you can ensure that every reading gets recorded manually or at intervals you specify. Better yet: you can have virtually unlimited data logging saves when you connect any of the U1250 Series DMM to a PC with the optional IR-to-USB cable.

In addition, the U1250 Series lets you achieve greater confidence in your measurements with accurate true-RMS AC measurements, low DCV error rate of up to 0.025% and high-resolution display of 50,000 counts.

Uncompromising ruggedness and safety

The U1250 Series DMMs are housed in robust overmold enclosures, rated at CAT III 1000 V

and CAT IV 600 V and operate over a wide temperature range of –20 °C to +55 °C. Each DMM also include a 30 kA high energy fuse to further protect you against violent fuse failures during high-current measurements. Built tough and certified to stringent industrial standards, the U1250 DMM is what you need to face the demands of everyday tasks.

Display

Both primary and secondary displays are 5-digit on the LCD display. Both the primary and secondary displays offer a maximum resolution of 50,000 counts. Automatic polarity indication.

Connectivity

IR to USB

Power consumption

105 mVA/420 mVA (with backlight) maximum (U1251B) 165 mVA/480 mVA (with backlight) maximum (U1252B) 420 mVA maximum (U1253B)

Battery type

9 V alkaline battery (ANSI/NEDA 1604A or IEC 6LR61) 9 V carbon-zinc battery (ANSI/NEDA 1604D or IEC6F22) 7.2 V or 8.4 V Ni-MH rechargeable battery

Battery life

U1251B: 72 hours typical U1252B: 36 hours typical U1253B: 8 hours typical

Operating environment

• Full accuracy at –20 °C to 55 °C; and to 80% RH for temperatures up to 35 °C, decreasing linearly to 50% RH at 55 °C

• 0 to 2000 m altitude per IEC 61010-1 2nd Edition CAT III, 1000 V/CAT IV, 600 V

Storage compliance

–40 °C to 70 °C with battery removed

Measurement category

CAT III 1000 V / CAT IV 600 V
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX