Is there a Keysight VEE Sample program outlining use of an SRQ to programmatically detect completion of an ECal Calibration Process?
(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)
The image below outlines use of an SRQ asserted within Keysight VEE at the completion of a some what long ECal calibration process.
As noted in the program, the service request enable register bit 5 is enabled via the command, "*SRE 32". Additionally, the standard event status enable register bit 0 is enabled via "*ESE 1". The combination of these two masks, combined with a *CLS and a *OPC, set the conditions and allow for an SRQ assertion at the completion of the ECal calibration process (based on the operation complete, "*OPC").
The analyzer was set to a 4-port ECal with preset conditions except for the analyzers IFBW. The default IFBW of 70kHz was reduced to 100Hz in order to exaggerate the sweep time and display proper program operation. The time to complete a 4-port ECal for this configuration was approximately 72 seconds.