What are options 503, 513 and 516 for the 8168F tunable laser source?
The options 503, 513 and 516 change the standard operating wavelength and output power of the 8168F as detailed below.
Option | Wavelength Range | Output Power |
---|---|---|
Standard 8168F | 1450-1590nm | >= +8dBm peak typ. >= +7dBm (1520-1570nm) >= +1dBm (1475-1575nm) |
503 | 1510-1640nm | >= +7dBm peak typ. >= +6dBm (1545-1620nm) >= +4dBm (1520-1620nm) |
513 | 1520-1625nm | >= +7dBm peak typ. >= +6dBm (1560-1620nm) >= 0dBm (1530-1620nm) >= -7dBm (1520-1625nm) |
516 | 1480-1590nm | >= +8dBm peak typ. >= +7dBm (1530-1570nm) >= 0dBm (1510-1575nm) >= -10dBm (1480-1590nm) |