What differentiates the benchtop and portable models in the 86140 optical spectrum analyzer family?
There are several models in the 86140 family. If you compare the same model type (for example, both standard models 86140A and 86143A, or 86142 and 86145) there are no performance differences between the benchtop and portable models. However, there is a difference on the options you can add. The EELED's (options 004 and/or 005) are available for the benchtop models only.