On the ENA can I use the embedded GPIB Interface to control and perform a power meter calibration?
(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)
The embedded GPIB card on the ENA can not be utilized to control and perform a power meter calibration.
In order to perform a power meter calibration on the ENA, a Keysight 82357A/B USB/GPIB interface is required.
[E5071C]
USB power meter can be used firmware revision above 9.20 or later.
Related Links
- For additional information on the Keysight 82357B USB-GPIB adapter, please visit Keysight Connectivity.