Column Control DTX

Simplify Your Avionics Testing with a 400 Hz Single Phase Power Source

Technical Overviews

 Designed for the Avionics Industry 

The Keysight 6800 AC Power Sources Scenario: 

Testing synchro/resolvers or Avionics positioning instruments require a stable 26 Vrms Reference signal 

–  You are either using an expensive overrated additional AC power source or a transformer for your aux output.

 – You need a step down transformer that is connected to the output of the AC power source. 

– Either you select and purchase a transformer, build your own, or design a custom circuit. 

– You have to spend additional time and money to select, wiring, mounting and documenting your setup. 

– Your external transformer is susceptible to transients on the main output and therefore does not provide a stable reference signal.

Solution:

The Keysight 6812B-026 AC Power Source

Now you can easily generate a stable 26 V reference signal. The Keysight Technologies, Inc. AC power source allows you to generate 400 Hz power transients that do not effect the 26 V reference signal. Since the reference signal is built-in, there is no external transformer configurations to deal with. All you need is one easy to use instrument. The Keysight solution offers:

 – Stable programmable 26 V reference signal 

– Frequency locked to main output

 – Easy to program, from the front panel or via the GP-IB RS-232 bus 

– Programmable phase from 0 to 360 degrees – Generate transients on the main output without affecting the 26 V reference output 

– Reference signal built-in, no need for external transformers which simplifies the test setup 

– Output disconnect relay 

– Easy software calibration
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX