Column Control DTX

Generating and Measuring 400 Hz Power with Power Source/Analyzers

Application Notes

Designers of electronic equipment that must operate in land vehicles, onboard ships, and in aircraft face many serious challenges when it comes to designing equipment that can withstand the rigors of real power problems. Dropouts, surges, and transients are all common occurrences and can cause your equipment to operate incorrectly, or even worse, may cause catastrophic failures.

 

To ensure that your equipment will survive and recover from these power problems, you need to test it under many types of AC power transients. The easiest way to do this is with the Keysight Technologies, Inc. 6800 Series AC Power Source/ Analyzers. These integrated instruments use state of the art technology. Digital Signal Processing (DSP) coupled with 16-bit A/D and D/A converters accurately generate nearly any type of AC power transient imaginable.

 

These products can test electronic instruments that are powered from 400 Hz, and single-phase (as well as DC systems) commonly found in military and commercial vehicles. In addition, the Keysight 6812B and 6813B models can also supply the DC voltages (up to ±425 DC) needed to test 28 Vdc and 270 Vdc equipment.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX