Column Control DTX

E6568F UMTS/LTE/LTE-A Wireless Test Manager

Technical Overviews

Powerful, easy-to-use test automation software that helps you accelerate the design and manufacturing and quickly achieve volume production of multi-format W-CDMA/GSM/GPRS/EGPRS and LTE FDD/TDD wireless devices

Tests Supported

LTE/LTE-A transmitter tests

  • Minimum output power
  • Maximum output power
  • Aggregate power control tolerance
  • EVM equalizer spectrum flatness
  • Occupied bandwidth
  • Additional maximum power reduction
  • Configured UE transmitted output power
  • Spectrum emission mask
  • Additional spectrum emission mask
  • PRACH time mask
  • SRS time mask
  • Power control absolute power tolerance
  • PUSCH-EVM with exclusion period
  • In-band emissions for non-allocated RB
  • Maximum power reduction
  • Frequency error
  • Error vector magnitude
  • Carrier leakage
  • Adjacent channel leakage power ratio
  • General ON/OFF time mask

LTE/LTE-A receiver tests

  • Reference sensitivity level
  • Maximum input level
  • Adjacent channel selectivity (ACS)
  • In-band blocking
  • Reference sensitivity level for CA
  • Maximum input level for CA
  • LTE tiered Rx sensitivity search
  • LTE tiered Rx sensitivity search at UE

W-CDMA/HSPA/HSPA+/DC-HSDPA call processing

  • Base station (BS) originate/release call
  • Mobile registration
  • Mobile originate (AMR mode)
  • Change channel
  • W-CDMA to GSM handoff
  • Short message service (SMS)

W-CDMA/HSPA/HSPA+/DC-HSDPA transmitter tests

  • Adjacent channel leakage power ratio (ACLR)
  • Inner loop power control
  • Maximum output power
  • Minimum output power
  • Occupied bandwidth (OBW)
  • Open loop power control
  • Phase discontinuity
  • Spectrum emission mask (SEM)
  • Transmit on/off power
  • Waveform quality
  • HSDPCCH test
  • Base station emulation control

W-CDMA/HSPA/HSPA+/DC-HSDPA receiver tests

  • Maximum input level (BER)
  • Reference sensitivity level (BER)
  • BLER

GSM/GRPS/EGPRS call processing

  • GSM MS and BS origination
  • GSM MS and BS release
  • GPRS mobile-initiated attach and detach
  • GPRS and EGPRS packet data transfers on uplink and downlink
  • Channel, band, and format changes with continuous attach/ camp
  • Short message service (SMS)

GSM/GRPS/EGPRS transmitter tests

  • GSM/GPRS/EGPRS Tx power
  • EGPRS modulation accuracy
  • GSM/GPRS/EGPRS phase and frequency error
  • Power versus level
  • GSM/GRPS/EGPRS burst timing error
  • GSM/GPRS/EGPRS output RF spectrum
  • GSM/GPRS/EGPRS power versus time

GSM/GRPS/EGPRS receiver tests

  • GSM fast BER
  • GSM BER
  • GSM/GPRS BER
  • GPRS/EGPRS BLER
  • EGPRS SRB bit error
  • Rx level and quality report

General tests

  • Current drain
  • GSM voice quality
  • Data analyzer
  • Keysight 14565B device characterization software control
  • GPIB command send/receive
  • DUT command send/receive
  • LAN command send/receive

Hardware Supported

Test instruments

  • E7515A UXM wireless communications test set
  • E7530A LTE test application or E7630A LTE lab application
  • E5515E mainframe (or equivalent E5515C/B/T with Options 002 and 003)
  • E1987A fast switching mobile test application (revision
  • A.14.14 or later)
  • E1963A W-CDMA mobile test application (revision A.19.14 or later)
  • E6703H W-CDMA lab application (revision H.01.14 or later)
  • E6785H fast switching lab application (revision H.01.15 or later)
  • E6703H W-CDMA lab application (revision H.01.14 or later)
  • E6785H fast switching lab application (revision H.01.15 or later)
  • E1968A GSM/GPRS/EGPRS mobile test application (revision A.07.21 or later)
  • Keysight 66311B, 66319B, and 66321B power supplies
  • Keysight 34970 with 34901A, 34903A, and 34907A data acquisition/switch unit

Fixtures

  • Tescom TC-5941, TC-5942, and TC-5952B

Adapters

  • Keysight 82357A USB/GPIB interface
  • National Instruments GPIB-USB to GPIB

PC Cards

  • Keysight GPIB
  • National Instruments GPIB
  • Advantech PCI 1750 digital I/O
  • Control RocketPort 95870-3 and 99096-3 multi-port serial

Peripherals

  • Symbol LS-1220-1200A fixed bar code reader
  • Symbol LS-3603MX-1200A, P300FZY, and LS4004I-I100 handheld bar code reader
  • HP printers
  • Epson TM-U200D and TM-U220D strip printer

PC requirements

  • Operating system: Microsoft
  • Windows 7 Professional and Enterprise
  • Microsoft Visual Studio.NET (for development)
  • Microsoft Internet Explorer version 6.0 or later
  • 600 MHz Pentium III or higher
  • 512 MB RAM minimum (1024 MB is recommended for normal development)
  • 200 MB free hard drive space
  • CD-ROM
  • GPIB card or converter with VISA drivers (one per test system)
  • Serial ports for fixtures, device control, and bar code reader

Order Information

  • E6568F UMTS/LTE/LTE-A Wireless Test Manager
  • E6568F-1TP development and run-time license
  • E6568FU upgrade existing E6568x to E6568F
  • E6568FU-1TP development and run-time license
  • E6569F Wireless Test Manager suite, including E6567F and E6568F
  • E6569F-1TP development and run-time license
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX