Can Excel control a scan, and make and record measurements using the 34980A?
Use the following to control the 34980A in Microsoft® Excel (and other environments).
IntuiLink for the 34980A
This is a free add-in for Excel that places the "Keysight 34980A IntuiLink for Excel" toolbar into Excel. Use the toolbar to connect to the 34980A, and setup and execute a scan. The returned readings are entered directly into an Excel Worksheet.
Several example Worksheets are included with IntuiLink. Download the add-in from: Keysight 34980A IntuiLink for Excel
IntuiLink supports GPIB, USB, and LAN connections.
Keysight 34980A IntuiLink for Excel
The Excel Macro language is a subset of Visual Basic 6.0. A macro can be used to communicate and control the 34980A, similar to using Visual Basic. This requires knowledge of Visual Basic programming.
Programming help and information is available on the Keysight Developer Network (ADN) website
Dependent on the program code, GPIB, USB, and LAN connections can be made..
Note:
Learn more about 34980A Multifunction Switch/Measure Mainframe and Modules
Microsoft is a U.S. registered trademark of Microsoft Corp.