Can I operate 86107A over continuous frequency bands?
Yes, using a sinusodial clock the 86107A can cover continuous frequency bands in the following ranges.
- 86107A-010: 2.0 to 15 GHz
- 86107A-020: 2.4 to 25 GHz
- 86107A-040: 2.4 to 48 GHz
The 86107A provides internal filtering to convert square wave clocks to a compatible sine wave over the following bands of operation:
-
86107A-010:
2.4 - 4.0 GHz
9.0 - 12.6 GHz -
86107A-020:
9.0 - 12.6 GHz
18.0 - 25.0 GHz -
86107A-040:
9.0 - 12.6 GHz
18.0 - 25.0 GHz
39.0 - 48.0 GHz - External filtering may be required for non-sinusodial clock signals that are outside of the bands listed above.
You can also see detailed specifications in DCA online HELP.
For upgrading firmware, visit 86100A/B/C Infiniium DCA Firmware Upgrades