IO Libraries Suite: Where do I find sample programs for SICL, VISA, and VISA COM?
IO Libraries Revisions: All
Sample programs are available using VISA, VISA COM, and SICL in several popular programming languages on the web at www.keysight.com/find/iosuite
The link to these sample programs can also easily be found through the IO Libraries Suite Help File provided when the IO Libraries Suite is installed. Right-clicking on the IO icon in your Task Tray, then hovering over 'Documentation', will provide shortcuts to the IO Libraries, VISA, VISA.NET, SICL and etc... Help documentation.
Last Updated: 21 February, 2023
Suite 15.1 and previous releases
C:\Program Files\Keysight\IO Libraries Suite\ProgrammingSamples\
Suite 15.5 on Windows XP
C:\Documents and Settings\All Users\Keysight\IO Libraries Suite Programming Samples
Suite 15.5 on Windows Vista/7
C:\ProgramData\Keysight\Keysight IO Libraries Programming Samples
Suite 16.x and above on Windows 7/8/10
Example programs are in a separate compressed file (.zip) downloaded at the link mentioned at the beginning and are not installed by IO Libraries Suite.
Last Updated: 21 February, 2023