Column Control DTX

N5700 Series System DC Power Supplies

Data Sheets

Family of Affordable Basic System DC Power Supplies

  • 24 models: 750 W and 1500 W output power
  • Up to 600 V and up to 180 A
  • Small high density 1 U package
  • Built-in voltage and current measurement
  • Full protection from over-voltage and over-current
  • 85-265 Vac universal AC input
  • Command compatibility for Sorensen DLM and Xantrex XFR DC supplies
  • LAN, USB, and GPIB interfaces standard
  • Fully compliant to LXI Class C specification

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX