Column Control DTX

Test and Measurement Instrument Security

Application Notes

Memory Clearing Operations for Keysight Test and Measurement Instruments

The following table provides detailed instructions to clear storage on various Keysight instruments.

Product number Storage How to clear storage

32220A, N6700A,

548XX, 16900, 167X,

168X

USB port The Keysight function generator (33220A) and new modular power supply (N6700A) both have a

USB 2.0 port as standard, but only support device side USB. The only way to extract data from the

USB port would be to use an external PC and use a PC application. In addition, the USB connector

on these products does not use the standard computer side USB connector and current available

memory sticks will not plug in to either of these products.

Infiniium scopes (548XX) and all logic analyzers (16900, 167X, 168X) have USB ports and additionally are PC-based instruments and run MS Windows. They have fully functioning PCs inside with

hard-drives and memory. The products use one of two PC boards, either a VP22 (Infiniium and the

six-slot 16900 models) and the three-slot 16900, 167X and 168X use an SC815. (Infiniium is moving

to the SC815 in September 2004).
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX