For the 35670A DSA, which options are field-installable and which options require return to Keysight?
The following options are customer-installable:
35670U 1C2 Add instrument BASIC
35670U 1D0 Computed order tracking
35670U 1D1 Real time octave measurements
35670U 1D2 Swept sine measurement
35670U 1D3 Curve fit/synthesis
35670U 1D4 Arbitrary source
35670U UK4 Microphone adapter and power supply
35670U AN2* Add 4 MB RAM
35670U UFC* Add 8 MB RAM
35670U UFF* Add 1 MB nonvolatile RAM
35670U AX4 Rack flange kit
*These options are standard on 35670A units with serial numbers greater than MY41006170
The following option is return to Keysight:
35670U AY6 Add 2 input channels