Column Control DTX

Accurate Pulsed RF S-parameter Measurement with VNAs

Application Notes

Vector network analyzers are traditionally used to measure the continuous wave (CW) S-parameter performance of components. Often under these operating conditions the analyzer is functioning as a narrowband measurement instrument. It transmits a known CW frequency to the component and measures the CW frequency response. If we were to look at the response of a single CW frequency we would see a single spectral tone in the frequency domain. The analyzer has a built in source and receivers that are designed to operate together in a synchronous manner, utilizing narrowband detection, to measure the frequency response of the component. Most analyzers can be conigured to generate a frequency sweep over many frequency tones.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX