Brochures
Get your Leading-Edge Designs to Market Faster
Debugging today’s digital systems is tougher than ever. You need high-performance, reliable tools to help you overcome the difficult engineering challenges you face.
The 16900 Series logic analysis systems help you solve tough debug problems, minimize your project risk, and get your leading-edge products to market faster.
These systems provide excellent performance and accurate, reliable measurements, priced to match your budget. And, because you can’t measure what you can’t probe, we’ve used innovative probing technologies so you can access critical signals in your designs. These analyzers include the familiarity of Windows, an intuitive graphical user interface and straightforward triggering capability, so you spend more time on design and debug and less time learning how to use them.
Get the Performance You Need at a Price to Match your Budget
The 16900 Series logic analysis systems from Keysight Technologies, Inc. deliver the power and performance you need to conquer your toughest debug problems. The mainframe you select is the foundation of your system. The 16900 Series mainframes’ multithreading software architecture takes full advantage of gigabit local area networks (Gbit LANs) and the latest in multi-processor, large memory computer technology to achieve the fastest performance in the industry. They provide you with extremely rapid zooming, searching and scrolling updates for deep memory, high-channel count acquisitions.
Performance doesn’t end with the mainframe. Keysight’s 4 GHz timing zoom and eye finder technologies make accurate measurements on high-speed signals, so you can find critical problems that occur on the industry’s fastest buses. You get accurate and reliable measurements, all time-correlated, for today’s complex circuits, with expandability and performance headroom to cover future technology trends.
Easily Integrate the Analyzer into your Debug Environment
In addition to performance, usability and excellent pricing, you also get flexibility. You can make measurements and analyze, store and share data according to your work style. Whether you work alone at a bench or with team members distributed around the world, the 16900 Series provides a use model that easily integrates into your debug environment.
Work at your bench – operate the analyzer via touch screen or keyboard and mouse.
Expand view across multiple monitors – get the most comprehensive view of your data with extended desktop viewing using up to four monitors.
Remotely control and monitor the logic analyzer – access a remote logic analyzer over the network with hosted power mode or via built-in Windows desktop sharing. Receive an email when the logic analyzer triggers.
Comply with your company’s network standards – add anti-virus software to the open Windows-based analyzer.
Use the power of your latest multiprocessor, deep memory PC or server – increase your analyzer’s usage and team’s productivity. Use any Windows-based computer on the network to host the logic analyzer application software and remotely control the logic analyzer. View and analyze captured data on the PC while the logic analyzer makes additional measurements. You can also create setups for your next round of measurements.
Run automated tests – execute a series of tests via the ASCII remote programming interface or Microsoft DCOM.
Offload data for custom analysis – move data quickly over the Gbit LAN connection to an external computer.
Share results and setups easily, anywhere in the world – transfer files to USB flash drives or to shared drives over high-speed LAN to share or archive results and setups with team members worldwide. Copy and paste data into other applications and document your findings.
Combine mainframes to expand measurement capability – use mainframes individually, then connect them together when you need to analyze complex, multiple-bus problems.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.