What are the advantages and disadvantages of Keysight AOI systems compared to other systems?
The various AOI systems in the market have their unique features. Keysight has a unified platform which protects the investment. Keysight AOI unified platform supports 3D/2D inspection (SP50), mix mode (SJ50), and pre/post-reflow inspection (SJ50). Furthermore, Keysight AOI strengths include outstanding repeatability and stable capabilities which insure consistent measurement results, self-learning algorithms to help remarkably reduce programming time, and 3D data from solid shape modeling (SSM).
Keysight also has the 5DX and 3070 ICT which are two other test and inspection systems for the SMT line. AOI is able to link up with these systems to provide an Intelligent Test strategy.