Column Control DTX

Using BenchVue to Create and Execute Scan Lists on DAQ Units

Application Notes

Keysight’s BenchVue software’s DAQ app (BV0006B) can be used with Keysight’s 34970A and 34972A data acquisition (DAQ) units to create, chart and log data for extended periods of time. BenchVue allows you to utilize a special hardware feature of 34970/72A DAQ units to create up to five sets of instrument states and store them in the instrument. They can then be recalled and executed at any time, either manually or by using BenchVue’s sequencing feature, called Test Flow. This application note illustrates how to create two scan lists/states and execute them from Test Flow depending upon alarm conditions that the instrument detects.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX