Configuration Guides
M9383A
PXIe Microwave Signal Generator, 1 MHz to 44 GHz
Introduction
This configuration guide contains information to help you configure your M9383A PXIe microwave signal generator to meet your requirements. Ordering optional capabilities at the time of purchase provides the lowest overall cost.
Hardware
Select options for M9383A signal generator
Select Controller Embedded controller
To use embedded controller Step 1. Select embedded controller1 M9035A-M16 PXIe embedded controller, Intel i3-8100H quad-core processor, 3.0 GHz, 4-thread, 16 GB RAM M9038A-M32 High-performance embedded controller, Intel i7-9850HE 6-core processor, 2.7 GHz, 12-thread, 32 GB RAM, with two Thunderbolt 3.0 ports Select M9038A for the best performance if you have memory intensive applications, multiple applications running in parallel or if a lot of data is sent to the PC from the PXIe chassis. Features removable SSD drive for security and multiple connectors from front for connection to second chassis Step 2. Upgrade from standard memory size (optional) M9035A-M32 Memory upgrade to 32 GB RAM M9038A-M64 Memory upgrade to 64 GB RAM
Download free Keysight Command Expert software
(optional)
FREE software that provides fast and easy instrument control in many PC application environments.
Command Expert combines instrument commands, documentation, syntax checking and command
execution all in one simple interface. Command Expert helps you to:
Global Warranty
Keysight provides the peace of mind that today’s high-tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
Express warranty
Reduce downtime with the fastest repair service in the industry. The express warranty upgrades the global warranty to provide:
One Day Start-up Assistance
A Keysight Technologies applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory calibrated and shipped with a calibration certificate. A one year calibration cycle is recommended.
Upgrading your system
Your product can be easily upgraded after the initial purchase. Some PXIe microwave signal generator options are controlled by a licensing key and can be quickly installed by the user. To upgrade these
options:
1. Contact your Keysight representative to place an order for an option upgrade.
2. You will receive your hardware entitlement certificate via email.
3. Redeem the certificate online by following the instructions provided to receive a license key file.
4. Install the license key file using the Keysight License Manager.
5. Begin using the new capability.
Some PXIe microwave signal generator options require additional hardware. Contact your Keysight representative for assistance with hardware upgrades
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.