Data Sheets
Power Your Next Insight
For more than 50 years, Keysight Technologies, Inc. DC power supplies have been changing the way engineers prove their design, understand the issues, and ensure product quality.
On the bench, the triple-output E36300 series is ready for your application. With low output ripple/noise and accurate voltage/current measurement, you can test with confidence—and power your next insight.
Get more for less
The triple output E36300 Series gives you the performance of system power supplies at an affordable price. There are three models available in the series:
E36311A: This 80 W model offers a simplified user experience and the lowest price of the series. Some of the key differences include channels 2 and 3 are configured in tracking mode only, USB interface only, 2-wire sensing.
This model does not offer data logging, output sequencing, list mode and auto parallel/serial voltage or current boost.
E36312A: This 80 W model offers the complete feature set. Channel 2 and 3 are electrically isolated independent channels. Some of the key extended features include USB, LAN and optional GPIB interface, 2 or 4-wire sensing, data logging, output sequencing, list mode, and auto parallel/serial.
E36313A: This 160 W model offers twice the current of the other models with the same extended feature set as the E36312A model.
Features
Clean, reliable power
Intuitive and easy to use interfaces
Convenient benchtop capabilities
Advance characterization
Confidently supply your DUT with clean, reliable power
Accurate voltage/current programming and readback capability provide excellent control on the power supply and power measurement. The low, normal mode noise specifications assure quality power for precision circuitry applications, enabling you to power your design with confidence.
Besides the 0.01% load and line regulation, the E36300 Series can also maintain a steady output when power line and load changes occur, giving you more peace of mind. The built-in capability to measure low range current
(< 20 mA) reduces the need for an external multimeter and simplifies the setup
Improved measurement accuracy with 4-wire sensing
To further improve the voltage regulation and measurement accuracy of the DC outputs, the E36312/13A models offer 4-wire sensing capability, also called remote sensing, on each of the rear terminals.
Remote sensing permits the output module to monitor and regulate its output voltage directly at the DUT input terminals instead of the power supply’s output terminals.
Four wire sensing is particularly useful for compensating for the voltage drops in the power leads when using the higher output currents generated by the E36313A.
For convenience, an internal relay controls switching between 2-wire mode (local sensing) and 4-wire mode (remote sensing) thus eliminating the need for shorting bars or jumpers commonly found on other bench power sources.
Keysight understands that protecting your DUT is crucial to limit testing, so the E36300 Series includes Over Voltage Protection (OVP), Over Current Protection (OCP), and Over Temperature Protection (OTP) to prevent damage.
Reduce space, cost and noise with convenient benchtop capabilities
All three outputs on the E36300 Series can be turned on and off independently, so you are essentially getting three power supplies in one instrument which saves cost on maintenance. It also saves space on the bench as you can power up multiple analog/digital circuitries or devices with a single instrument.
For even more voltage or current, Channel 2 and Channel 3 of the E36312/13A set series or parallel mode on the front panel to double the output voltage (up to 50 V) or current (up to 4 A) respectively.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.