How can I order custom configuration for M9485A?
You can order each module/accessory separately as you like. Please refer to below item list and startup guide for detail.
Item list for custom configuration
Base
Model Number | Units for 1-chassis config | Units for 2-chassis config |
---|---|---|
M9300A | 1 ea | 1 ea |
M9389A (1EA, F06) | 1 ea | 1 ea |
M9309A (F06) | 1 ea | 1 ea |
M9340A (090) | 1 ea | 4 ea |
M9037A (M08 or M16, WE3 or WE6) | 1 ea | 1 ea |
M9018B or M9019A chassis | 1 ea | 2 ea |
Y9485A (011) | 1 ea | - |
Y9485A (012) | - | 1 ea |
M9022A | - | 1 ea |
Y1202A or Y1203A PCIe cable | - | 1 ea |
Y1214B Air Inlet Kit | - | 1 ea |
M9018-80022 Protective Cover Kit | 1 ea | 2 ea |
Module and Accessory for multiport test set
Model Number (*) | Description |
---|---|
M9376A (090) | Standard receiver |
M9377A (090) | Direct Acess Receiver |
M9378A (010, 001) | Directional Coupler |
M9378B (010, 001) | Directional Coupler with Bias Tees |
Y9485A (001) | Divider set to add 4-port receivers |
Y9485A (002) | Divider set to add 2-port receivers |
Y9485A (003) | Divider set to add 3-port receivers |
(*) The number of items required depends on the configuration. Please refer to M9485A Configuration Guide (5992-0758EN) for details.