Technical Overviews
Bluetooth Measurement Application
The Bluetooth measurement application transforms the X-Series signal analyzers into standard-based Bluetooth RF transmitter testers by adding fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth devices.
The measurement application is standard-compliant to the Bluetooth Core Specification to verify your Bluetooth design with confidence and support manufacturing with a single application covering basic rate, EDR and low energy technologies for production.
X-Series measurement applications
X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight.
They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types.
Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.
RF Transmitter Tests
With the X-Series signal analyzers and the Bluetooth measurement application, you can perform the RF layer test procedure and specification (TSS/TP 4).
Standard-based RF transmitter tests
The Bluetooth specifications are developed and licensed by the Bluetooth Special Interest Group (SIG). The Bluetooth Test Specification document contains the Test Suite Structure (TSS) and Test Purpose (TP) to test the Bluetooth RF layer including Basic Rate, Enhanced Data Rate and Low Energy.
This specification is a basis for conformance tests of Bluetooth devices, giving a high probability of air interface inter-operability between different manufacturer’s Bluetooth devices.
The Keysight X-Series Bluetooth measurement application refers to the following Bluetooth RF test specifications:
Measurement details
All of the Bluetooth RF transmitter measurements as defined for basic, EDR and low energy in the test specifications, as well as a wide range of additional measurements and analysis tools, are available with a press of a button.
These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands.
Key Specifications
Definitions
Nominal values are designated with the abbreviation “nom.” These values indicate expected performance, or describe product performance that is useful in the application of the product.
Ordering Information
Software licensing and configuration
Choose from two license types:
Hardware configuration
For optimizing measurements on Bluetooth signals with the Bluetooth measurement application, Keysight recommends a minimum level of X-Series multi-touch instrument hardware functionality at each instrument performance point.
Supported instruments include:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.