Technical Overviews
Simplify Custom Signal Creation
Keysight Technologies, Inc. Signal Studio Pro for Pre-5G software is a flexible signal creation tool that will reduce the time you spend on signal simulation. Quickly and easily generate Verizon Pre-5G signals for component, transmitter, and receiver test.
Two types of licenses are available: 1) A PC based license for waveform creation and download to a supported signal generators (N7630APPC), 2) An instrument embedded license only for waveform offline playback (N7630EMBC).
Component and transmitter test
Signal Studio uses waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms, and download files for playback.
The applications for these test signals include parametric test of components such as amplifiers and filters, and performance characterization and verification of RF sub-systems.
Receiver test
Signal Studio enables you to create signals for receiver Block Error Rate (BER) for early testing of receiver hardware. Apply your signals in real-world testing once you set up your signals in Signal Studio Pro, you can download them to a variety of Keysight instruments.
This offers flexibility in generating signals at various carrier frequencies with different bandwidths for multiple applications.
Signal Studio Pro software provides a cost-effective way to tailor your test equipment to your measurement needs in design and development.
Typical Measurements
Test components and transmitters:
Test receivers:
Component and Transmitter Test
N7630C Signal Studio Pro for Pre-5G enables you to generate Verizon Pre-5G (5GTF) signals to characterize the power and modulation performance of your components and transmitters. Easily manipulate a variety of signal parameters to simplify signal creation.
Receiver Test
Signal Studio for Pre-5G can be used to generate Verizon Pre-5G (5GTF) signals for early testing of receiver system and component hardware.
Evaluate receiver performance at various stages of the receiver chain (RF, IF, and IQ) with Keysight’s 89600 VSA software, or X-Series measurement applications and signal analyzers and/or oscilloscopes.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.