Technical Overviews
M3302A/M3300A
PXIe Arbitrary Waveform Generator and Digitizer Combos with Optional Real-Time Sequencing and FPGA Programming
500 MSa/s, 16 Bits, 2 Channel AWG + 500 MSa/s, 14 Bits, 2 Channel Digitizer
500 MSa/s, 16 Bits, 2/4 Channel AWG + 100 MSa/s, 14 Bits, 4/8 Channel Digitizer
Fast, Flexible, High-Performance Control, Testing and Prototyping
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications. Performance meets simplicity thanks to easy-to-use programming libraries, real-time sequencing technology (Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology.
Features
Output options (AWGs)
Input options (digitizers)
Output features
Input features
Less than 400 ns input to output latency Optional HW programming for high-performance applications
Up to 2 GB of onboard RAM (~ 1 Gsamples)
Mechanical/interface
Applications
General purpose AWGs and digitizers
High-performance control
Communications: BB or IF SDR, channel emulation, transceiver testing
Aerospace and defense (A/D): RADAR, electronic warfare (EW)
Hardware-in-the-loop (HIL), automated test equipment (ATE)
Scientific research
Programming technology and software tools
Software programming
Hardware programming (optional)
No programming
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.