Data Sheets
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
500 MSa/s, 16 Bits, 4 Channels
Generate High-Precision, Complex, Real-World Signals
The M3201A high-performance, high-bandwidth arbitrary waveform generator combines an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation. Performance meets simplicity thanks to easy-to-use programming libraries, real-time sequencing technology (Hard Virtual Instrumentation or HVI technology), and graphical FPGA programming technology.
Applications
Quantum computing, 5G research Manufacturing in wireless devices, automated test equipment (ATE) MIMO, beam forming and other multi-channel coherent signal generation General purpose, RF/arbitrary waveform generation R&D/scientific research equipment, aerospace and defense (A/D)
Features
500 MSa/s, 16 bits, 4 ch, 200 MHz BW (400 MHz IQ)
Embedded advanced arbitrary waveform generators (AWGs)
Embedded high-precision function generators (FGs)
Embedded ultra-flexible amplitude and angle modulators
High-quality output signal with low phase noise
Optional features
Up to 2 GB of onboard RAM (~ 1 Gsamples)
Mechanical/interface o 1 slot 3U (PXIe)
Programming Technology and Software Tools
Software programming
Hardware programming (optional)
Real-time sequencing (Hard Virtual Instrumentation or HVI technology)
FPGA programming
Xilinx IP Catalog
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.