Data Sheets
M3302A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming
500 MSa/s, 16 Bits, 2 Channel Arbitrary Waveform Generator
500 MSa/s, 14 Bits, 2 Channel Digitizer
Applications
General purpose AWGs and digitizers
High-performance control
Communications: BB/IF SDR, channel emulation, transceiver testing
Aerospace and defense (A/D): RADAR, electronic warfare (EW)
Hardware-in-the-loop (HIL), automated test equipment (ATE)
Scientific research
Quantum computing
Fast, Flexible, High Performance Control, Testing Prototyping
The M3302A modules provide the ideal tool for testing and prototyping in control or communications applications. Performance meets simplicity thanks to easy to use programming libraries, real time sequencing technology ( Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology
Features
Outputs (AWG)
Output features
Inputs (Digitizer)
Input features
Less than 400 ns input to output latency
Optional HW programming for high-performance applications
Up to 2 GB of onboard RAM (~ 1 Gsamples)
Mechanical/interface
Programming Technology and Software Tools
Software programming
Hardware programming (optional)
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.