M3102A PXIe Digitizers With Optional Real-Time Sequencing and FPGA Programming
500 MSa/s, 14 Bits, 4 Channels
Improve Your Measurement Fidelity, Signal Integrity and Measurement Throughput
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ). Performance meets simplicity thanks to easy-to use programming libraries, real-time sequencing technology (Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology.
Applications
- General purpose digitizer
- BB electronics designs and manufacturing in wireless devices
- R&D/scientific research equipment
- Aerospace & defense (A/D), angle of arrival (AoA)
Features
500 MSa/s simultaneous sampling, 14 bits, 4 channels, 200 MHz BW
Advanced data acquisition system (DAQ)
- Flexible triggering (HW trigger, HVI trigger, SW trigger)
- Programmable cycles and data bursts to avoid PC saturation
Optional HW programming for high-performance applications
- Real-time sequencing (HVI technology)
- FPGA programming
- Xilinx Kintex-7, 325T or 410T FPGA
Up to 2 GB of onboard RAM (~ 1 Gsamples)
Mechanical/interface
- 1 slot 3U (PXIe)
- PCIe Gen 1Independent DMA channels for fast and efficient data transfer
Programming Technology and Software Tools
Software programming
- Easy-to-use native programming libraries for most common languages: C, C++, Visual Studio, LabVIEW, MATLAB, Python
Hardware programming (optional)
- Real-time sequencing (Hard Virtual Instrumentation or HVI technology)
- Graphical flowchart-style M3601A design environment (-HV1 option required on HW)
- Ultra-fast, fully-parallelized hard real-time execution
- Ultra-fast, time-deterministic decision-making
- Off-the-shelf inter-module synchronization & data exchange
- FPGA programming
- FPGA design environment and BSP support
- Supports VHDL, Verilog and Xilinx projects, and Xilinx IP Catalog
- Ultra-fast, one-click compiling and on-the-fly programming